USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANOPOLE ZIGRINATE

 


Fenolico
Filettate




Fenolico
A Prigioniero




Fenolico
A Prigioniero con Mozzo Corto




 
Disponibile attualmente anche in misure metrica!

CARATTERISTICHE: Small, easy-grip phenolic knob. Knurled head provides a positive grip for finger tightening in light clamping applications. Moulded-in brass insert provides superior thread strength. Also available with moulded-in steel stud.

MISURE: Choice of five knob sizes. Available in the three configurations shown: tapped, stud type, and stud type with short hub. Available with tapped-hole sizes from #10-32 to 3/8"-16 (M5 to M10 in metric), and stud sizes from #8-32 to 3/8"-16 (M5 to M10 in metric) most in several stud lengths — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Non-standard thread sizes, reamed holes, other lengths of moulded-in studs, or special colours are available in quantities of 250 and above.

MATERIALE: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals). Moulded-in brass insert (or mild steel stud, zinc plated clear chromate).
Carr Lane Manufacturing Co.
it_288