USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANOPOLE A BARRA CON VITI
AZIONE RAPIDA
BAR-LOK™

 


Manopole a Barra




 
CARATTERISTICHE: Definitely the best quick-acting screw clamp available anywhere. This patented grooved-bar design works smoothly and positively – just slide the bar forward to contact the work piece, then turn clockwise to apply force. To unclamp, turn counter-clockwise and slide the bar back. As strong as a standard screw clamp, but much faster. Sliding handle provides excellent leverage.

MISURE: Available in 3/8", 1/2", and 5/8" bar sizes, each in a choice of several lengths — see Dimensions page for part numbers.

SPINTORI: Choice of four foot types. Bar-Lok Quick-Acting Screw Clamps use our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental back-out during use. Delrin® feet are optional for types A and B. To order with a Delrin® foot, add "N" to the part number, e.g. CL-14-BLTBN. Note: Delrin® feet are not threaded – they snap on and off.

MATERIALE: Clamping bar and collar > 12L14 steel, carburised-hardened, zinc plated yellow chromate. Sliding handle > 12L14 steel, zinc plate yellow chromate. Steel foot > 12L14 steel, zinc plated yellow chromate. Delrin® foot > white Delrin® 500).

Also see
Bar-Lok Quick-Acting Screw Clamps with knob handle.

Also see
BAR-LOK QUICK-ACTING C CLAMPS

For additional information on
swivel feet, see
FEET FOR SWIVEL SCREWS.

Blocco di fissaggio opzionale





Carr Lane Manufacturing Co.
it_294