USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANOPOLE A QUATTRO LOBI

 


Fenolico
Filettate




Fenolico
Filettate a Foro Passante




Fenolico
A Prigioniero


 
Disponible attualmente anche in misure metrica!

CARATTERISTICHE: Easy-grip phenolic knob. Four-prong design provides a firm grip for applications requiring quick tightening and high torque. Moulded-in brass insert provides superior thread strength. Also available with moulded-in steel stud.

MISURE: Choice of three knob sizes. Available in the three configurations shown: tapped, tapped through hole, and stud type. Available with tapped-hole sizes from #10-32 to 1/2"-13 (M6 to M10 in metric), and stud sizes from #10-32 to 1/2"-13(M6 to M10 in metric), most in several stud lengths — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Non-standard thread sizes, reamed holes, other lengths of moulded-in studs, or special colours are available in quantities of 250 and above.

MATERIALE: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals). Moulded-in brass insert (or mild steel stud, zinc plated clear chromate).
Carr Lane Manufacturing Co.
it_273