USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANIGLIE DI SERRAGGIO A RIPRESA

 


Corpo in Acciaio
Impugnatura di Zinco


 
CARATTERISTICHE: Adjustable lever handle that can be reset to any angle. Ideal for clamping in a confined space, or when a specific handle position is desired. Rugged spring-loaded spline mechanism. Available with a tapped hole or an integral stud.

OPERAZIONE: Lift handle to disengauge serrations, rotate to desired position, then release handle to automatically re-engauge spline.

MISURE: Adjustable Handles are available in a total of six sizes. This version, with a zinc die-cast handle, is available in four of the six sizes, with the following tapped holes — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes:
 Size 2    1/4"-20, 5/16"-18, M8
 Size 3     5/16"-18, 3/8"-16, M10
 Size 4     3/8"-16, 1/2"-13, M12
 Size 5     1/2"-13, 5/8"-11, M16
This version is also available in the following stud sizes, each in a choice of several lengths.
 Size 2    5/16"-18
 Size 3     3/8"-16
 Size 4    1/2"-13
 Size 5    5/8"-11

MATERIALE: Handle > Zinc die casting, enamel paint. Body, screw, and spring > Mild steel, black oxide finish.

A Prigioniero





Carr Lane Manufacturing Co.
it_277