USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANOPOLE ZIGRINATE CON VITE

 


Acciaio




 
CARATTERISTICHE: Handy thumb screw. Knurled head provides a positive grip for finger tightening in light clamping applications. Available in steel or stainless steel.

MISURE (ACCIAIO): Available in the following thread sizes, each in a choice of several lengths — see Dimensions page for part numbers:
 #10-24 
 #10-32 M5
 1/4"-20 M6
 5/16"-18 M8
 3/8"-16 M10
 1/2"-13 M12

MISURE (ACCIAIO INOX): Available in the following thread sizes, each in a choice of several lengths — see Dimensions page for part numbers:
 #10-32
 1/4"-20
 5/16"-18
 3/8"-16

MATERIALE (ACCIAIO): 12L14 steel, carburised hardened, black oxide finish.

MATERIALE (ACCIAIO INOX): 300-series stainless, passivated.
Carr Lane Manufacturing Co.
it_280