USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANOPOLE ZIGRINATE CON VITE

 


Tipo A – Spintori Piccoli




Tipo B -- Spintori Largo




Tipo D – Spintori Sfera




 
CARATTERISTICHE: Handy thumb screw that accepts a wide assortment of swivel feet. Knurled head provides a positive grip for finger tightening in light clamping applications. Available in steel or stainless steel.

MISURE (ACCIAIO): Available in thread sizes from 1/4"-20 to 5/8"-11 (M6 to M16 in metric), each in a choice of several lengths. Choice of two finishes: zinc plated yellow chromate or black oxide.

MISURE (ACCIAIO INOX): Available in thread sizes from 1/4"-20 to 1/2"-13, each in a choice of several lengths.

SPINTORI: Swivel Head Screws use our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental back-out during use. Delrin® feet are optional for types A and B. To order with a Delrin® foot, add "N" to the part number, e.g. CL-1-SHSN. Note: Delrin® feet are not threaded – they snap on and off. For other foot types, see Feet for Swivel Screws (order separately).

MATERIALE (ACCIAIO): Body > 12L14 steel, carburised hardened, zinc plated yellow chromate (black oxide finish optional). Head and steel foot > 12L14 steel, zinc plated yellow chromate (black oxide finish optional). Delrin® foot > White Delrin® 500.

MATERIALE (ACCIAIO INOX): Head, body, and stainless foot > 300-series stainless, passivated. Delrin® foot > White Delrin® 500.
Carr Lane Manufacturing Co.
it_281