USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANOPOLE A STELLA

 


Plastica di Cuscino
Filettate


 
CARATTERISTICHE: Star Knobs have five lobes to provide a firm, sure grip for applications requiring quick tightening and high torque. This cushion-grip version is made from a unique plastic that feels soft to the touch, comfortable yet rugged. Smooth, rounded lobes to prevent snagging. Textured non-slip, non-glare finish. Moulded-in brass insert provides superior thread strength.

MISURE: Choice of three knob sizes. Available with tapped-hole sizes from 1/4"-20 to 3/8"-16 — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Non-standard thread sizes, reamed holes, moulded-in studs, or special colours are available in quantities of 250 and above.

MATERIALE: Black cushion-grip plastic (soft touch, matte finish, rugged, excellent impact resistance, operating temperatures to 65°C, excellent gripability even when wet or oily, absorbs vibration). Moulded-in brass insert.
Carr Lane Manufacturing Co.
it_265