USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANOPOLE A STELLA

 


Fenolico
Filettate




Fenolico
Filettate a Foro Passante




Fenolico
Filettate con Mozzo Corto


 
Disponible attualmente anche in misure metrica!

CARATTERISTICHE: Large easy-grip phenolic knob that is excellent for either fine-adjustment or high-torque applications. Moulded-in brass insert provides superior thread strength.

MISURE: Choice of four knob sizes. Available in the three configurations shown: tapped, tapped through hole, and tapped with short hub. Available with tapped-hole sizes from #10-32 to 5/8"-11 (M6 to M12 in metric)— see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Non-standard thread sizes, reamed holes, moulded-in studs, or special colours are available in quantities of 250 and above.

MATERIALE: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals). Moulded-in brass insert.


  
Carr Lane Manufacturing Co.
it_262