USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANOPOLA A QUATTRO LOBI CON VITE

 


Per altri tipi di spintori e ulteriori
dimensioni dei spintori, vedi
SPINTORI ORIENTABILI PER VITI.




 
CARATTERISTICHE: Hand knob assembly with a removable swivel foot. Clamping screw is cast securely in the knob. Four-prong design provides a firm grip for applications requiring quick tightening and high torque.

MISURE: Choice of four knob sizes. Available in thread sizes from 1/4"-20 to 3/4"-10 (M6 to M20 in metric), most in a choice of several thread lengths — see Dimensions page for part numbers.

SPINTORI: Knob Shoe Assemblies use our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental back-out during use. Delrin® feet are optional. To order with a Delrin® foot, add "N" to the part number, e.g. CL-1-KSAN. Note: Delrin® feet are not threaded – they snap on and off. For other foot types, see Feet for Swivel Screws (order separately).

MATERIALE: Knob > 319 aluminium alloy. Screw > 12L14 steel, black oxide finish. Steel foot > 12L14 steel, black oxide finish. Delrin® foot > white Delrin® 500.
Carr Lane Manufacturing Co.
it_270