USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PERNI DI ARRESTO

 


Testa Zigrinata
(A Bloccaggio)




Testa Zigrinata
con Perno Delrin
(A Bloccaggio)




Tirare la manopola per retrarre




Girare di 90° nell'uno o
nell'altro senso per bloccare




 
Misure aggiunti e perni di Delrin disponibile attualmente!

CARATTERISTICHE: Spring-loaded plunger that locks in retracted position. To lock, pull knurled knob back and turn 90°. Standard plunger has a slight taper on plunger tip for easy alignment. Also available with a radiused Delrin plunger (slightly larger plunger diameter and lighter spring force). Available in steel or stainless steel.

MISURE (STANDARD PLUNGER): Available in thread sizes from #10-32 to 5/8"-11 (M6 to M16 in metric) — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes.

MISURE (RADIUSED DELRIN PLUNGER): Available in thread sizes from 1/4"-20 to 5/8"-11.

MATERIALE (ACCIAIO): Plunger > 12L14 steel, carburized-hardened, zinc plated clear chromate. Body and knurled head > 12L14 steel, zinc plated clear chromate. Spring > 17-7PH stainless.

MATERIALE (ACCIAIO INOX): 300-series stainless.
Carr Lane Manufacturing Co.
it_334