USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VITI A TESTA ESAGONALE

 


 
Now Also Available in Metric!

CARATTERISTICHE: Simple spindle design that provides maximum clamping force. Fully threaded for maximum adjustment range. Assembly includes two Jam Nuts.

MISURE (ACCIAIO): Available in thread sizes from #10-32 to 5/8"-11 (M5 to M16 in metric).

MISURE (ACCIAIO IN BAGNO DI VINILE): Available in #8-32 and 1/4"-20 thread sizes.

MISURE (NYLON): Available in #8-32 thread size (M4 in metric).

MISURE (ACCIAIO INOX): Available in thread sizes from #8-32 to 1/2"-13 (M4 to M10 in metric).

MATERIALE (ACCIAIO): Mild steel, zinc plated clear chromate. DFARS and RoHS compliant.

MATERIALE (NYLON): White nylon 101. DFARS and RoHS compliant.
A54
MATERIALE (ACCIAIO INOX): 300-series stainless. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
it_764