
CL-350-SPC
|

CL-350-LSPC Con Bloccaggio di Sicurezza
|
|
|
Disponible attualmente anche con bloccaggio di sicurezza e in misure metrica!
11000N Capacita di Tenuta
CARATTERISTICHE: Compact heavy-duty plunger clamp with an extremely low profile. Rugged forged steel base. Locks in extended or retracted position. 51mm plunger travel.
BLOCCAGGIO DE SICUREZZA OPZIONALE This clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle. Please note, the safety lock functions only in extended position (push), not in retracted position (pull).
MODELLI DISPONIBLE (ACCIAIO):| | CL-350-SPC | | | | Tapped Plunger (Inch) | | | CLM-350-SPC | | | | Tapped Plunger (Metric) | | | CL-350-LSPC | | | | Tapped Plunger (Inch) with Safety Lock |
ACCESSORI: Plunger is tapped to accept any 3/8"-16 spindle (M16 in metric).
MATERIALE: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Base > Forged steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|