
CL-275-SPC Asta filettata, base flangiata
|

CL-285-SPC Asta autoregolante, base flangiata (Forza di bloccaggio della molla: 900 N)
|
|
|
Disponible attualmente anche in versione metrica!
2700N Capacita di Tenuta
CARATTERISTICHE: Reverse-action plunger clamp. Plunger advances and locks by moving the handle backward into horizontal position, for extra clearance above the clamp. Locks in extended position only. 30mm plunger travel.
STANTUFFO AUTOREGOLANTE OPTIONAL: This clamp size is available with our patented self-adjusting spring-loaded plunger. The self-adjusting version applies a consistent spring clamping force of 900N (+/-10%) anywhere within its 5mm clamping range. Locks in extended position only. Patent number 6,905,116.
MODELLI DISPONIBLE (ACCIAIO):| | CL-275-SPC | | | | Tapped Plunger, Flanged Base (Inch) | | | CLM-275-SPC | | | | Tapped Plunger (Metric), Flanged Base | | | CL-276-SPC | | | | Tapped Plunger, Straight Base with Bracket (Inch) | | | CL-285-SPC | | | | Self-Adjusting Plunger, Flanged Base |
ACCESSORI: Tapped-plunger version accepts any 3/8"-16 spindle (M10 in metric).
MATERIALE: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|