
CL-200-PA
|

CL-200-LPA Con bloccaggio di sicurezza
|
|
|
3200N Capacita di Tenuta
CARATTERISTICHE: Versatile latch clamp with a threaded U bolt for adjustability. Large, comfortable handle grip. 51mm drawing movement. Threaded U bolt allows a 9.5mm adjustment range.
CHUISA DI SICUREZZA OPTIONAL: This latch clamp is available with our new safety-lock feature. This safety lock automatically engauges when the clamp is closed, then remains locked until manually disengauged by pressing the lever before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.
MODELLI DISPONIBLE (ACCIAIO):| | CL-200-PA | | Standard | | | CL-200-LPA | | With Safety Lock |
MODELLI DISPONIBLE (ACCIAIO INOX):| | CL-200-PA-S | | Standard | | | CL-200-LPA-S | | With Safety Lock |
CONSIDERAZIONI DI DISEGNO: To achieve full holding capacity, U-bolt-type latch clamps must be used together with the furnished latch plate, or with a suitable custom latch plate of equal width and centerline height.
ACCESSORI (ACCIAIO): Supplied with matching latch plate CL-200-PA-L. For a replacement U bolt, order CL-200-PA-UBOLT.
ACCESSORI (ACCIAIO INOX): Supplied with matching latch plate CL-200-PA-S-L. For a replacement U bolt, order CL-200-PA-S-UBOLT.
MATERIALE (ACCIAIO): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
MATERIALE (ACCIAIO INOX): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|