
CL-100-PA
|

CL-200-LPA Con bloccaggio di sicurezza
|

Bloccaggio di sicurezza opzionale (Premere la leva per sbloccare)
|
|
|
Disponibile attualment anche con bloccaggio di sicurezza!
1600N Capacita di Tenuta
CARATTERISTICHE: Miniature latch clamp with high holding capacity. Threaded U bolt for adjustability. Large, comfortable handle grip. 30mm-inch drawing movement. Threaded U bolt allows a 10mm adjustment range. Supplied with matching latch plate.
CHUISA DI SICUREZZA OPTIONAL: This latch clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the level before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.
MODELLI DISPONIBLE (ACCIAIO):| | CL-100-PA | | | | Standard | | | CL-100-LPA | | | | With Safety Lock |
MODELLI DISPONIBLE (ACCIAIO INOX):| | CL-100-PA-S | | | | Standard | | | CL-100-LPA-S | | | | With Safety Lock |
ACCESSORI (ACCIAIO): Supplied with matching latch plate CL-100-PA-L. For a replacement U bolt, order CL-100-PA-UBOLT.
ACCESSORI (ACCIAIO INOX): Supplied with matching latch plate CL-100-PA-S-L. For a replacement U bolt, order CL-100-PA-S-UBOLT.
MATERIALE (ACCIAIO): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
MATERIALE (ACCIAIO INOX): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|