
Regolazione automatica CL-550-ATEC
|
|
|
3300N Capacita di Tenuta
CARATTERISTICHE: Unique toggle clamp that applies force forward and downward at the same time. Automatically adjusts for different work piece sizes. Clamps with the same, repeatable force anywhere within its 7mm automatic-adjustment range. Hardened clamping nose grips work piece firmly to apply downthrust force. Handle moves 80º while nose pivots back for loading. Patent number 4,407,493. Other patents pending.
MODELLI DISPONIBLE (ACCIAIO): CL-550-ATEC
INSTALLAZIONE INIZIALE E OPERAZIONE: Easy to use. After mounting, simply set desired clamping force once, by turning the adjustment screw with a screwdriver. Approximately 1100N clamping force is the most that can be applied by hand. After that, operate just like a standard toggle clamp – the patented adjusting mechanism does the rest.
MATERIALE: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|