
CL-500-PA (Illustrata con la piastra di bloccaggio opzionale)
|

CL-500-LPA Con bloccaggio di sicurezza (Illustrata con la piastra di bloccaggio opzionale)
|
|
|
33000N Capacita di Tenuta
CARATTERISTICHE: Strongest latch clamp available. Rugged alloy steel handle, base, and latch plate provide great strength in a compact overall size. Also available in stainless steel. Versatile latch clamp with a threaded U bolt for adjustability. 35mm drawing movement. Threaded U bolt allows a 28.5mm adjustment range.
CHUISA DI SICUREZZA OPTIONAL: This latch clamp is available with our new safety-lock feature. This safety lock automatically engauges when the clamp is closed, then remains locked until manually disengauged by pressing the lever before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.
MODELLI DISPONIBLE (ACCIAIO): | | CL-500-PA | | Standard | | | CL-500-LPA | | With Safety Lock |
MODELLI DISPONIBLE (ACCIAIO INOX):| | CL-500-PA-S | | Standard | | | CL-500-LPA-S | | With Safety Lock |
CONSIDERAZIONI DI DISEGNO: To achieve full holding capacity, U-bolt-type latch clamps must be used together with the optional latch plate, or with a suitable custom latch plate of equal width and centerline height.
ACCESSORI (ACCIAIO): Order matching latch plate separately, CL-500-PAA. For a replacement U Bolt, order CL-500-PA-UBOLT.
ACCESSORI (ACCIAIO INOX): Order matching latch plate separately, CL-500-PAA-S. For a replacement U Bolt, order CL-500-PA-S-UBOLT.
MATERIALE (ACCIAIO): Handle, base, and latch plate > Alloy steel, zinc plate clear chromate. U bolt and cross-pin > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. DFARS and RoHS compliant.
MATERIALE (ACCIAIO INOX): Handle, base, latch plate, U bolt, and cross-pin > 300-series stainless. Rivets > 400-series stainless. DFARS and RoHS compliant. |
|