
CL-400-PA (Illustrata con la piastra di bloccaggio opzionale)
|

CL-400-LPA Con bloccaggio di sicurezza (Illustrata con la piastra di bloccaggio opzionale)
|
|
|
Disponibile attualmente anche con bloccaggio di sicurezza!
18000N Capacita di Tenuta
CARATTERISTICHE: Heavy-duty latch clamp. Rugged alloy steel base and latch plate provide great strength in a compact overall size. Versatile latch clamp with a threaded U bolt for adjustability. 62mm drawing movement. Threaded U bolt allows a 19mm adjustment range.
CHUISA DI SICUREZZA OPTIONAL: This latch clamp is available with our new safety-lock feature. This safety lock automatically engauges when the clamp is closed, then remains locked until manually disengauged by pressing the lever before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.
MODELLI DISPONIBLE (ACCIAIO):| | CL-400-PA | | Standard | | | CL-400-LPA | | With Safety Lock |
ACCESSORI: Order matching latch plate separately, CL-500-PAA. For a replacement U Bolt, order CL-400-PA-UBOLT.
MATERIALE: Base and latch plate > Alloy steel, zinc plate clear chromate. Handle, U bolt and cross-pin > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|