
CL-300-PA
|

CL-300-LPA Con bloccaggio di sicurezza
|
|
|
Disponibile attualmente anche con bloccaggio di sicurezza!
8900N Capacita di Tenuta
CARATTERISTICHE: Versatile latch clamp with a threaded U bolt for adjustability. Large, comfortable handle grip. 63.5mm drawing movement. Threaded U bolt allows a 24mm adjustment range.
CHUISA DI SICUREZZA OPTIONAL: This latch clamp is available with our new safety-lock feature. This safety lock automatically engauges when the clamp is closed, then remains locked until manually disengauged by pressing the lever before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.
MODELLI DISPONIBLE (ACCIAIO):| | CL-300-PA | | Standard | | | CL-300-LPA | | With Safety Lock |
MODELLI DISPONIBLE (ACCIAIO INOX):| | CL-300-PA-S | | Standard | | | CL-300-LPA-S | | With Safety Lock |
ACCESSORI (ACCIAIO): Supplied with matching latch plate CL-300-PA-L. For a replacement U bolt, order CL-300-PA-UBOLT.
ACCESSORI (ACCIAIO INOX): Supplied with matching latch plate CL-300-PA-S-L. For a replacement U bolt, order CL-300-PA-S-UBOLT.
MATERIALE (ACCIAIO): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
MATERIALE (ACCIAIO INOX): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|