USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ATTREZZI RAPIDI DI CHIUSURA

 


CL-310-PA


 
8900N Capacita di Tenuta

CARATTERISTICHE: Versatile latch clamp with a threaded U bolt for adjustability. Pulling direction is perpendicular to the base. Large, comfortable handle grip. 63.5mm drawing movement. Threaded U bolt allows a 28.5mm adjustment range.

MODELLI DISPONIBLE (ACCIAIO):
 CL-310-PA

MODELLI DISPONIBLE (ACCIAIO INOX):
 CL-310-PA-S

ACCESSORI (ACCIAIO): Supplied with matching latch plate CL-310-PA-L. For a replacement U bolt, order CL-310-PA-UBOLT.

ACCESSORI (ACCIAIO INOX): Supplied with matching latch plate CL-310-PA-S-L. For a replacement U bolt, order CL-310-PA-S-UBOLT.

MATERIALE (ACCIAIO): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

MATERIALE (ACCIAIO INOX): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
it_1374