USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

IMPUGNATURE ERGONOMICE

 


Termoplastica – Filettati


 
CARATTERISTICHE: This unique, ergonomically designed handle provides an extremely comfortable grip. Greatly reduces stress on hands, wrists, and arms, to help eliminate the risk of repetitive-motion disorders. Textured non-slip, non-glare finish. Moulded-in brass insert provides superior thread strength.

MISURE: Choice of three knob sizes. Available either tapped or with a tapped through hole. Available with tapped-hole sizes from 1/4"-20 to 3/8"-16 — see Dimensions page for part numbers. Non-standard thread sizes, moulded-in studs, or special colours are available in quantities of 250 and above.

MATERIALE: Black thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 65°C). Moulded-in brass insert.


  
Carr Lane Manufacturing Co.
it_327