USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

IMPUGNATURE DI TRAINARE

 


Parte Superiore Piatta (Grande)
Fenolico – Filettati




Parte Superiore Piatta (Picolla)
Fenolico — Filettati


 
Disponibile attualmente anche in misure metrica!

CARATTERISTICHE: Versatile knobs with an enlarged head for pulling, pushing, or lifting. Molded-in brass insert provides superior thread strength.

MISURE: Choice of two knob sizes, available with tapped-hole sizes from #10-32 to 3/8"-16 (M5 to M8 in metric)— see Dimensions page for part numbers. Non-standard thread sizes, molded-in studs, or special colors are available in quantities of 250 and above.

MATERIALE: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 300°F, resistant to oils and most common chemicals). Molded-in brass insert.
Carr Lane Manufacturing Co.
it_881