
CL-250-SPC Asta filettata
|

CL-255-SPC Asta autoregolanta (Forza di bloccaggio della molla: 900 N)
Vedi anche la versione a leva orizzontale...CL-275-SPC
|
|
|
Disponible attualmente anche in versione metrica!
3600N Capacita di Tenuta
CARATTERISTICHE: Heavier clamp with extra plunger height. Standard tapped-plunger version locks in extended or retracted position. 41.5mm plunger travel.
STANTUFFO AUTOREGOLANTE OPTIONAL: This clamp size is available with our patented self-adjusting spring-loaded plunger. The self-adjusting version applies a consistent spring clamping force of 900N (+/-10%) anywhere within its 5mm clamping range. Locks in extended position only. Patent number 6,905,116.
MODELLI DISPONIBLE (ACCIAIO):| | CL-250-SPC | | | | Tapped Plunger | | | CLM-250-SPC | | | | Tapped Plunger (Metric) | | | CL-255-SPC | | | | Self-Adjusting Plunger |
ACCESSORI: Tapped-plunger version accepts any 3/8"-16 spindle (M10 in metric).
MATERIALE: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|