USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PRIGIONIERI PER DADI A T

 


Acciaio
e acciaio inox


 
CARATTERISTICHE: High-strength general-purpose Clamping Stud, for use with a T Nut, or for installation directly into a fixture plate. Available in steel or stainless steel.

MISURE (ACCIAIO): Available in the following thread sizes, each in a choice of many lengths — see Dimensions page for part numbers:
 1/4"-20 M6
 5/16"-18 M8
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 M16
 3/4"-10 M20
 7/8"-9 
 1"-8 

MISURE (ACCIAIO INOX): Available in the following thread sizes, each in a choice of many lengths — see Dimensions page for part numbers:
 3/8"-16
 1/2"-13
 5/8"-11

MATERIALE (ACCIAIO): 1144 steel, 790 MPa min tensile strength, 690 MPa min yield strength, black oxide finish.

MATERIALE (ACCIAIO INOX): 300-series stainless, passivated.

For smaller stainless steel sizes, see Fixture Studs.
Carr Lane Manufacturing Co.
it_447