USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KIT DI BLOCCAGGIO

 


Blocchetti di supporto standard

Vedi anche
Blocchetti di supporto

Vedi anche
Blocchetti di sicurezza

Vedi anche
Dadi a T

Vedi anche
Prigionieri

Vedi anche
Dadi a flangia

Vedi anche
Dadi di accoppiamento






 
CARATTERISTICHE: Economical Clamping Kit with a wide assortment of Step Blocks and Step Clamps. This 52-piece set also includes a complete range of stud lengths with matching T Nuts, Flange Nuts, and Coupling Nuts. Set includes:
 (6) Pairs of Step Blocks
 Two each in three different heights
 (6) Step Clamps
 Two each in three different lengths
 (6) T Nuts
 (4) 3" Clamping Studs (80mm in metric)
 (4) 4" Clamping Studs (95mm in metric)
 (4) 5" Clamping Studs (125mm in metric)
 (4) 6" Clamping Studs (150mm in metric)
 (4) 7" Clamping Studs (175mm in metric)
 (4) 8" Clamping Studs (200mm in metric)
 (6) Flange Nuts
 (4) Coupling Nuts
 (1) Handy metal holder

MISURE: Available to fit table-slot sizes from 7/16 to 1-1/16" (12 to 22mm in metric), in thread sizes from 3/8"-16 to 3/4"-10 (M10 to M20 in metric) — see Dimensions page for part numbers.

MATERIALE: Step Blocks > Steel. Step Clamps > 10L17 steel, carburised-hardened, black oxide finish. T Nuts > Mild steel, carburised-hardened, black oxide finish. Clamping Studs > 1144 steel, 790 MPa min tensile strength, 690 MPa min yield strength, black oxide finish. Flange Nuts and Coupling Nuts > 12L14 steel, carburised hardened, black oxide finish. Holder > Steel, enamel paint.
Carr Lane Manufacturing Co.
it_457