USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DADI BASSI TORNITI

 


 
CARATTERISTICHE: High-quality heavy-hex jam nut. Available in steel or stainless steel.

MISURE (ACCIAIO): Available in coarse thread sizes from 1/4"-20 to 1"-8 (M6 to M24 in metric). Also available in fine thread sizes from 1/4"-28 to 3/8"-24 — see Dimensions page for part numbers.

MISURE (ACCIAIO INOX): Available in coarse thread sizes from #10-24 to 3/8"-16. Also available in fine thread sizes from #10-32 to 3/8"-24 — see Dimensions page for part numbers.

MATERIALE (ACCIAIO): Mild steel, black oxide finish.

MATERIALE (ACCIAIO INOX): 300-series stainless, passivated.
Carr Lane Manufacturing Co.
it_429