USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RONDELLE A C

 


 
CARATTERISTICHE: Washer that slides in and out of position for clear loading. Can be used with a nut, or by sliding it into a radial groove on a drawbar. Available in steel or stainless steel.

MISURE (ACCIAIO): Available for the following stud sizes, many with a choice of outside diameter — see Dimensions page for part numbers:
 #10 M5
 1/4" M6
 5/16" M8
 3/8" M10
 1/2" M12
 5/8" M16
 3/4" M18
 1" M24

MISURE (ACCIAIO INOX): Available for the following stud sizes — see Dimensions page for part numbers:
 1/4" M6
 3/8" M10

MATERIALE (ACCIAIO): 12L14 steel, carburised-hardened, black oxide finish.

MATERIALE (ACCIAIO INOX): 300-series stainless, passivated.


  
Carr Lane Manufacturing Co.
it_434