USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PASTIGLIE ZIGRINATE TONDE

 


Acciaio per utensili temprato




Con punte in carburo




Interamente in carburo




Gli inserti cilindrici filettati possono essere fissati dalla parte posteriore con una vite a testa cava esagonale o mediante una vite inserita sulla superficie piatta di bloccaggio sul diametro esterno (gli inserti da 1/4" di diametro non hanno una superficie piatta di bloccaggio).




Quando inseriti sulle superfici di posizionamento di un'attrezzatura, gli inserti dentellati aumentano notevolmente la resistenza al movimenti rimanendo solidali al pezzo.


 
Disponibile attualmente anche in misure metrica!

CARATTERISTICHE: Serrated Round Grippers are hard, replaceable inserts used to provide additional holding force and/or wear resistance when installed in a fixture. These grippers are designed to slightly penetrate the workpiece to significantly increase gripping force, rather than relying on static friction alone. Hardened tool steel grippers are the most economical and impact resistant, while carbide grippers are the most durable.

MISURE (ACCIAIO PER UTENSLI): Available in the following diameters — see Dimensions page for part numbers:
 1/4" 
 3/8" 10mm
 1/2" 12mm
 5/8" 16mm
 3/4" 20mm
 1" 25mm

MISURE (CON PUNTE IN CARBURO): Available in the following diameters — see Dimensions page for part numbers:
 3/8" 10mm
 1/2" 12mm
 5/8" 16mm
 3/4" 20mm
 1" 25mm

MISURE (INTERAMENTE IN CARBURO) Available in the following diameters — see Dimensions page for part numbers:
 1/2"
 5/8"
 3/4"

INSTALLAZIONE: These tapped Round Grippers can be fastened from behind with a socket-head cap screw, or clamped with a setscrew on the O.D. locking flat (1/4"-diameter grippers do not have a locking flat). Grippers can be recess-mounted in a flat-bottom hole, or surface mounted to use as a rest pad. When grippers are installed in a hole, they should project 50 to 100% of serration height for maximum effectiveness (serration height is .047" on grippers with .094" x 90° serrations, .062" on grippers with .125" x 90° serrations). Tapped Round Grippers can also be installed in Gripper Swivel Pads and Gripper Swivel Contact Bolts.

MATERIALE (ACCIAIO PER UTENSLI): M-2 tool steel, heat treated Rc 60-62, black oxide finish.

MATERIALE (CON PUNTA IN CARBURO): Alloy steel, heat treated, with brazed carbide insert, black oxide finish.

MATERIALE (INTERAMENTE IN CARBURO): Carbide.
Carr Lane Manufacturing Co.
it_376