USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PRESSORI LISCIO A MOLLA CON SFERA

 


Acciaio




Acciaio inox


 
CARATTERISTICHE: Simple, economical ball plunger ideal for installation in softer materials, such as aluminium, wood, or plastic. Use when a threaded hole would be impractical or when adjustment is not required. Sturdy shoulder provides a fixed seating position and positively resists detent force. Installation hole can be counter-bored to recess the shoulder. Available in steel or stainless steel.

MISURE: Available in the following six body diameters — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Choice of light or heavy force in each size:
 1/8"
 3/16"
 1/4"
 5/16"
 3/8"
 1/2"

MATERIALE (ACCIAIO): Body > 12L14 steel, black oxide finish. Ball > 440C stainless. Spring > Music wire.

MATERIALE (ACCIAIO INOX): Body > 300-series stainless. Ball > 440C stainless. Spring > 302 stainless.


  
Carr Lane Manufacturing Co.
it_343