USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BUTÉES TOURNANTES RÉGLABLES

 


Standard
Fort


For additional height, see
Support Riser Blocks
or
Halfway Extension Supports.




The contact screw can be reversed for additional mounting versatility.


 
CARACTÉRISTIQUES: Adjustable side stop with a long swing arm. The arm can be set at any angle, and is slotted to increase or decrease swing radius. Swing arm can be fastened in position, or swung out of the way after loading.

TAILLES: Available for Standard (1/2") and Heavy (5/8") modular systems — see Dimensions page for part numbers.

MONTAGE: Fasten with two Socket-Head Cap Screws (order separately).

MATÉRIAU: Body and swing arm > 1045 or 1018 steel, black oxide finish. Adjustment screw > 4135 or 1144 steel, heat treated, black oxide finish. Jam Nut and bolt > Mild steel, black oxide finish.
Carr Lane Manufacturing Co.
fr_712