USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TASSEAUX DE POSITIONNEMENT DOUBLES

 


Mini
Standard
Fort




 
CARACTÉRISTIQUES: Precision double-sided edge locator for locating two work pieces symmetrically. The ground step on each side provides simultaneous horizontal and vertical location. Large contact area is ideal for supporting heavy work pieces and locating curved surfaces. Available in many support heights to match other types of height locators.

TAILLES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following step heights — see Dimensions page for part numbers:
 .5000" (Mini)
  .7500" (Mini, Standard)
 1.0000" (Mini, Standard, Heavy)
 1.2500" (Mini, Standard, Heavy)
 1.5000" (Standard, Heavy)
 2.0000" (Standard, Heavy)
 2.5000" (Standard, Heavy)
 3.0000" (Standard, Heavy)
 4.0000" (Standard, Heavy)
 5.0000" (Standard, Heavy)

MONTAGE: Fasten with two Locating Screws (order separately).

MATÉRIAU: Body > 1045 steel, heat treated, black oxide finish.Bushes > High-carbon steel, heat treated.
Carr Lane Manufacturing Co.
fr_700