USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUILLES Á GABARIT DE PERCAGE

 


TB
Douille et Anneau
de Rétention




 
CARACTÉRISTIQUES: An economical bush designed for thin template jig plates from 1/16 to 3/8" thick.Bushes are held in place by a Retainer Ring (order Installation Tool separately). The OD serrations prevent the bush from spinning.Bushes can be removed and reused by breaking the aluminium Retainer Ring (extra rings available separately).

TAILLES STANDARD: Available in 3/8", 1/2", and 3/4" OD sizes. Prices shown here apply to standard bushes only, with any standard USA or metric ID size within the stated range. See Technical Information for standard drill sizes and their decimal equivalents.
 TB-24-6-4-.1250-TR-10   Bush with
1/8" ID, and
retainer for 1/16"
thick template
 TB-24-6-4-.1250-TR-30   Bush with
1/8" ID, and
retainer for 1/8"
thick template
 TB-24-6-4-.1250   Bush only, with
1/8" ID (Retainer
Rings ordered
separately)

TOLÉRANCE DE DIAMÉTRE INTERNE STANDARD:
 From #55 to 1/2"     +.0001/+.0011
(ID concentric with OD to within .002" TIR)

MATÉRIAU: Bush > 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Retainer Ring > Aluminium.

Retainer rings are also available
separately as spares.




 
Carr Lane Manufacturing Co.
fr_1584