USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUILES DE PERCAGE
DE PERCEUSE À AIR

 


22000 Série






Optional Coolant Type




Optional Contour Nose


 
CARACTÉRISTIQUES: These bush assemblies are designed for use with air-feed drills, tappers, and back-spotfacers. They fit all standard drill motors, including Gardner-Denver, Keller, Aro, Buckeye, Quackenbush, Desoutter, and Ingersoll-Rand. Adaptor-tip assemblies consist of two pieces: a locking collar and a pressed-in shank. The collar screws into the air-feed drill's nosepiece, precisely aligns the shank, and locks the drill in place when rotated 30° counter-clockwise after insertion in the liner. Shanks and collars can be ordered separately.

TAILLES STANDARD: 22000-series bushes have 1"-14 mounting threads. This series is available in four OD sizes to fit drill diameters from .1875" to .4688":
 7/16" OD
 1/2" OD
 9/16" OD
 5/8" OD (Preferred size)
Preferred sizes can be mounted by any method, including Lock Liners, while other sizes have limited mounting options. Prices shown here apply to standard bushes only, with any standard USA or metric ID size within the stated range. See Technical Information for standard drill sizes and their decimal equivalents.
 A-22401-.2500     Adaptor-tip assembly, 1/4" ID
 22401-.2500     Shank only, 1/4" ID
 22000     Collar only

TOLÉRANCE DE DIAMÉTRE INTERNE STANDARD:
 From #70 to 1/4"     +.0001/+.0004
 Over 1/4 to 3/4"     +.0001/+.0005
 Over 3/4 to 1-1/2"     +.0002/+.0006

TOLÉRANCE DE DIAMÉTRE INTERNE POUR ALÉSOIRTOLÉRANCE DE DIAMÉTRE INTERNE POUR ALÉSOIR: Reamer bushes have a different tolerance range than drill bushes:
 From #70 to 1/4"     +.0005/+.0008
 Over 1/4 to 3/4"     +.0006/+.0010
 Over 3/4 to 1-1/2"     +.0008/+.0012
To order bushes with a reamer tolerance, add "-REAMER" to the part number:
 A-22401-.2500-REAMER (Special)

ALIMENTATION DE FLUIDE DE REFROIDISSEMENT OPTIONNEL: For coolant-inducing air-feed drills, we offer special shanks, collars, and reducers with internal coolant passages. Contact factory for pricing.
 A-12401-.2500     Adaptor-tip assembly, coolant type, 1/4" ID
 12401-.2500     Shank only, coolant type 1/4" ID
 12000     Collar only, coolant type

NEZ POUR CONTOURS OPTIONNEL: Angular nose on shank is ideal for drilling on sloped or curved surfaces. Available on standard and coolant-type shanks. Add "-C" suffix to part number. Contact factory for pricing.
 A-22401-.2500-C     Adaptor-tip assembly with contour nose, 1/4" ID
 22401-.2500-C     Shank only, with contour nose, 1/4" ID
 22000     Collar only (standard)

MATÉRIAU: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
fr_1595