USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUILLES DE PERCAGE MOLETÉES
(MÉTRIQUE)

 


DGM




 
CARACTÉRISTIQUES: Metric version of our popular DG bushes, designed for cast-in-place or potted installation. Diamond-knurled OD provides excellent holding strength against both rotational and axial forces. Since the bush's OD is not ground, the ID must be accurately located during casting or potting to ensure accuracy in the finished tool.

TAILLES STANDARD: See Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushes only, with any standard metric ID size within the stated range.
 DGM-8-12-4.50   Standard bush,
4.50mm ID

TOLÉRANCE DE DIAMÉTRE INTERNE STANDARD (G6):
 From .35 to 3mm     +.002/+.008mm
 Over 3 to 6mm     +.004/+.012mm
 Over 6 to 10mm     +.005/+.014mm
 Over 10 to 18mm     +.006/+.017mm
 Over 18 to 19mm     +.007/+.020mm

TOLÉRANCE DE DIAMÉTRE INTERNE POUR ALÉSOIRTOLÉRANCE DE DIAMÉTRE INTERNE POUR ALÉSOIR (F6): Reamer bushes have a different tolerance range than drill bushes:
 From 1 to 3mm     +.006/+.012mm
 Over 3 to 6mm     +.010/+.018mm
 Over 6 to 10mm     +.013/+.022mm
 Over 10 to 18mm     +.016/+.027mm
 Over 18 to 19mm     +.020/+.033mm
To order bushes with a reamer tolerance, add "-REAMER" to the part number:
 DGM-8-12-4.50-REAMER (Special)

MATÉRIAU: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
fr_807