USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUILLES D'EMMANCHEMENT À COLLERETTE
(MÉTRIQUE)

 


HM




 
CARACTÉRISTIQUES: Metric version of our popular H bush. HM bushes are permanently pressed into the jig plate. They are generally used for single-operation drilling or reaming, when you do not expect to replace bushes during the tooling's lifetime. The head can be left exposed, or recessed by counter-boring the installation hole. Note: the "length" listed for an HM bush refers to its overall length, not its length under the head.

TAILLES STANDARD: See Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushes only, with any standard metric ID size within the stated range.
 HM-8-12-4.50   Standard bush,
4.50mm ID

TOLÉRANCE DE DIAMÉTRE INTERNE STANDARD (G6):
 From .35 to 3mm     +.002/+.008mm
 Over 3 to 6mm     +.004/+.012mm
 Over 6 to 10mm     +.005/+.014mm
 Over 10 to 18mm     +.006/+.017mm
 Over 18 to 30mm     +.007/+.020mm
 Over 30 to 50mm     +.009/+.025mm
 Over 50 to 80mm     +.010/+.029mm
 Over 80 to 120mm     +.012/+.034mm

TOLÉRANCE DE DIAMÉTRE INTERNE POUR ALÉSOIR (F6): Reamer bushes have a different tolerance range than drill bushes:
 From 1 to 3mm     +.006/+.012mm
 Over 3 to 6mm     +.010/+.018mm
 Over 6 to 10mm     +.013/+.022mm
 Over 10 to 18mm     +.016/+.027mm
 Over 18 to 30mm     +.020/+.033mm
To order bushes with a reamer tolerance, add "-REAMER" to the part number:
 HM-8-12-4.50-REAMER (Special)

CONTRE-ALÉSAGE Á TAILLES PETITES DE FORET: Metric bushes with small drill sizes through .80mm are counter-bored 1.00mm diameter with 3mm drill-bearing length, according to ANSI standards, to eliminate binding and heat buildup.

MATÉRIAU: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
fr_787