USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUILLES GLISSANTES/FIXES AMOVIBLES
CARBURE
(POUCE)

 


SFC




 
CARACTÉRISTIQUES: Carbide version of our popular SF bush, for high-production applications. Replaceable SFC bushes are generally used with a liner bush and lockscrew. Use when you expect to replace bushes during the tooling's lifetime, or to switch bushes to perform multi-step operations with the same tooling. SFC bushes combine the benefits of older SC-type slip-renewable and FC-type fixed renewable bushes: one side has a lockscrew recess for fixed mounting; the other has a locking recess that allows the bush to slip down, then rotate to lock in place. Carbide bushes are available in all three types: SFC, SC, and FC.

TAILLES STANDARD: See Technical Information for standard drill sizes and their decimal equivalents.
 SFC-20-16-.1250   Standard bush, 1/8" ID
 SFC-20-16-.1772   Standard bush,
4.50mm ID (.1772")

TOLÉRANCE DE DIAMÉTRE INTERNE STANDARD:
 From #80 to 1/4"     +.0001/+.0004
 Over 1/4 to 3/4"     +.0001/+.0005
 Over 3/4 to 1-1/2"     +.0002/+.0006
 Over 1-1/2 to 2-3/4"     +.0003/+.0007

TOLÉRANCE DE DIAMÉTRE INTERNE POUR ALÉSOIRTOLÉRANCE DE DIAMÉTRE INTERNE POUR ALÉSOIR: Reamer bushes have a different tolerance range than drill bushes:
 From #80 to 1/4"     +.0005/+.0008
 Over 1/4 to 3/4"     +.0006/+.0010
 Over 3/4 to 1-1/2"     +.0008/+.0012
To order bushes with a reamer tolerance, add "-REAMER" to the part number:
 SFC-20-16-.1250-REAMER (Special)

MATÉRIAU: Tungsten carbide, grade C2, with a steel head.
Carr Lane Manufacturing Co.
fr_792