USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUILLES DE LINER UN-A-LOK®
(MÉTRIQUE)

 


ULM






Installation Tool
CL-1-ULT




 
CARACTÉRISTIQUES: Similar to an HLM head liner, but incorporating a special locking tab that eliminates the need for a Lockscrew.
ULM Un-A-Lock® Liners are permanent bushes used to hold SFM renewable drill bushes (on the "slip" side only, not the "fixed" side). Although slightly more expensive than a head liner plus a Lockscrew, installation time is dramatically reduced. Note: the "length" listed for an ULM bush refers to its overall length not including locking tab, not its length under the head. Patent no. 3,015,242 and 3,099,079.

TAILLES STANDARD: See Dimensions page for part numbers. The prices shown apply to standard bushes only, as listed in the table.
 ULM-12-10  Standard metric liner bush

TOLÉRANCE DE DIAMÉTRE INTERNE DE LINER STANDARD (G6):
 8 to 10mm     +.005/+.014mm
 12 to 18mm     +.006/+.017mm

MATÉRIAU: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
fr_1423