USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOILLES DE LINER À COLLERETTE
(POUCE)

 


HL




 
CARACTÉRISTIQUES: Similar to an L bush, but with a head to resist heavy axial loads. HL head liners are permanent bushes used to hold renewable drill bushes. The liner's ID has a precise sliding fit with the renewable bush's OD. The liner accurately locates the renewable bush and protects the jig plate from wear and damage caused by frequent bush replacement. Note: the "length" listed for an HL bush refers to its overall length, not its length under the head.

TAILLES STANDARD: See Dimensions page for part numbers. The prices shown apply to standard bushes only, as listed in the table, either ground or un-ground OD.
 HL-32-16   Standard liner bush
 HL-32-16U   Add "U" for Unground OD

TOLÉRANCE DE DIAMÉTRE INTERNE DE LINER STANDARD:
 3/16 to 3/8"     +.0001/+.0004
 7/16 to 5/8"     +.0002/+.0005
 3/4"     +.0003/+.0006
 7/8 to 1"     +.0004/+.0007
 1-3/8"     +.0006/+.0010
 1-3/4"     +.0008/+.0012
 2-1/4"     +.0010/+.0015

MATÉRIAU: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
fr_797