USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADAPTATEURS POUR
BRIDES DE SERRAGE PIVOTANTES

 


Standard
Fort


For additional dimensions and specifications
of hydraulic components, see
Swing Clamps / Low Profile
and
Swing Clamps / Flange Base.


 
CARACTÉRISTIQUES: These adaptors allow mounting low-profile Swing Clamps (two sizes, each with clockwise or CCW swing) and flanged-base Swing Clamps (two sizes, each with clockwise or CCW swing) on a modular fixture or directly on a machine table. Adjustment slot provides a wide range of mounting positions.

TAILLES: Available in 1/2"-13 and 5/8"-11 mounting-screw sizes — see Dimensions page for part numbers.

MONTAGE: Fasten adaptor with two Socket-Head Cap Screws in the mounting slot before attaching the clamp. Mount low-profile Swing Clamps with two Socket-Head Cap Screws, and flanged-base Swing Clamps with four. Order all Socket-Head Cap Screws separately.

MATÉRIAU: 1018 steel, black oxide finish.

Profil Bas


Flasque Inférieur

 
Carr Lane Manufacturing Co.
fr_731