USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADAPTATEURS POUR SUPPORTS ANTI-VIBRANTS

 


Standard

For additional dimensions and specifications of hydraulic components, see
Work Supports / Threaded Body (Mini)




 
Supports à corps fileté

CARACTÉRISTIQUES: These adaptors allow mounting threaded-body Work Supports (spring extended or fluid advanced) on a modular fixture or directly on a machine table. Adjustment slot provides a wide range of mounting positions. Standard support height is 3" (+/- range) with the Work Support installed.

TAILLES: Available in 1/2"-13 mounting-screw size — see Dimensions page for part numbers.

MONTAGE: Screw Work Support into the adaptor and tighten to 68 Nm torque. Fasten adaptor to the fixture with one Socket-Head Cap Screw in the mounting slot (order separately).

MATÉRIAU: 1018 steel, black oxide finish.

Threaded-Body
Work Support
(Spring Extended)



Threaded-Body
Work Support
(Fluid Advanced)




Carr Lane Manufacturing Co.
fr_732