USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADAPTATEURS POUR
BRIDES DE SERRAGE ET VÉRINS-BLOC

 


Standard
Fort


For additional dimensions and specifications
of hydraulic components, see
Edge Clamps
and
Block Cylinders.


 
CARACTÉRISTIQUES: These adaptors allow mounting Edge Clamps (two sizes) and Block Cylinders (two sizes, each in two different stroke lengths) on a modular fixture or directly on a machine table. Adjustment slot provides a wide range of mounting positions.

TAILLES: Available in 1/2"-13 and 5/8"-11 mounting-screw sizes — see Dimensions page for part numbers.

MONTAGE: Fasten adapter with two Socket-Head Cap Screws in the mounting slot before attaching the clamp. Mount Edge Clamps with four Socket-Head Cap Screws, and Block Cylinders with two. Order all Socket-Head Cap Screws separately.

MATÉRIAU: 1018 steel, black oxide finish.

Vérins-Bloc à Serrage Incliné


Vérins-Bloc

 
Carr Lane Manufacturing Co.
fr_730