USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUILLES D'EMMANCHEMENT À COLLERETTE
(POUCE)

 


H




 
CARACTÉRISTIQUES: Similar to a P bush, but with a head to resist heavy axial loads. H bushes are permanently pressed into the jig plate. They are generally used for single-operation drilling or reaming, when you do not expect to replace bushes during the tooling's lifetime. The head can be left exposed, or recessed by counter-boring the installation hole.

TAILLES STANDARD: See Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushes only, either ground or un-ground OD, with any standard USA or metric ID size within the stated range.
 H-20-16-.1250   Standard bush, 1/8" ID
 H-20-16-.1772   Standard bush,
4.50mm, ID (.1772")
 H-20-16U-.1250   Add "U" for Unground OD.

TOLÉRANCE DE DIAMÉTRE INTERNE STANDARD:
 From #80 to 1/4"     +.0001/+.0004
 Over 1/4 to 3/4"     +.0001/+.0005
 Over 3/4 to 1-1/2"     +.0002/+.0006
 Over 1-1/2 to 2-3/4"     +.0003/+.0007

TOLÉRANCE DE DIAMÉTRE INTERNE POUR ALÉSOIRTOLÉRANCE DE DIAMÉTRE INTERNE POUR ALÉSOIR: Reamer bushes have a different tolerance range than drill bushes:
 From #80 to 1/4"     +.0005/+.0008
 Over 1/4 to 3/4"     +.0006/+.0010
 Over 3/4 to 1-1/2"     +.0008/+.0012
To order bushes with a reamer tolerance, add "-REAMER" to the part number:
 H-20-16-.1250-REAMER (Special)

DOUILLES LONG SANS CONTRE-ALÉSAGE STANDARD: Extremely long bushes with a small ID size (marked*) are counter-bored according to ANSI standards for proper drill-bearing length to eliminate binding and heat buildup. Add "-NCB" for applications that require these bushes without a counter-bore:
 H-20-16-.1250-NCB (Special)

MATÉRIAU: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
fr_786