USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SUPPORTS D´EMMANCHEMENT

 


 
CARACTÉRISTIQUES: Precision rest button with a ground head and a press-fit shank. Rest Buttons are extremely useful as supports, side locator pads, and jig feet. Available in steel or stainless steel.

TAILLES: Available in six head diameters, each in a choice of heights — see Dimensions page for part numbers:
 3/8" diameter
 1/2" diameter
  5/8" diameter
  7/8" diameter
  1" diameter
 1-1/4" diameter
Also available in three metric head diameters, each in a choice of heights — see Dimensions page for part numbers:
 10mm diameter
 16mm diameter
  20mm diameter

MATÉRIAU (ACIER): 1144 steel, heat treated Rc 40-45, black oxide finish.

MATÉRIAU (ACIER INOXYDABLE): 300-series stainless.


  
Carr Lane Manufacturing Co.
fr_387