USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

INSERTS CARRÉS À PINCE

 


Avec Chambrage
Acier à Outil Durici




Square Grippers can be mounted against a step for positive resistance to rotation.


 
CARACTÉRISTIQUES: Square Grippers are similar to Round Grippers, but their shape is useful when positive resistance to rotation is required (they can be mounted against a step to prevent rotation). These serrated grippers are hard, replaceable inserts used to provide additional holding force and/or wear resistance when installed in a fixture. They are designed to slightly penetrate the work piece to significantly increase gripping force, rather than relying on static friction alone. The counter-bored version is ideal for blind-hole installations.

TAILLES: Counterbored Square Grippers are available in the following square sizes – see Dimensions page for part numbers:
 1/2" 12mm
 3/4" 20mm
 1" 25mm

INSTALLATION: Counter-bored grippers are useful whenever fastening from behind or the side is not possible. Fasten with a standard socket-head cap screw. Grippers can be recess-mounted in a flat-bottom hole, or surface mounted to use as a rest pad. When grippers are installed in a hole, they should project 50 to 100% of serration height for maximum effectiveness (serration height is .060" on grippers with .12" x 90° serrations).

MATÉRIAU: High-speed tool steel, black oxide finish.
Carr Lane Manufacturing Co.
fr_381