USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KITS DE BRIDAGE MEILLEUR

 


Also see
Tapped-Heel Clamp Straps

Also see
Forged Adjustable Clamps

Also see
Serrated Edge Clamps

Also see
Stud Levelling Feet

Also see
T Nuts

Also see
Clamping Studs

Also see
Spherical Nuts & Washers

Also see
Coupling Nuts


 
Additional Sizes Now Available!

CARACTÉRISTIQUES: New, improved Clamping Kit with three different types of clamps. Safer and less cumbersome than sets using Step Blocks and Clamps. This 94-piece set includes:
 (12) Tapped-Heel Clamp Straps
 Six 4" long, six 6" long
 (4) Forged Adjustable Clamps
 (6) Serrated Edge Clamps
 (6) Stud Levelling Feet
 (6) T Nuts
 (6) 4" Clamping Studs (95mm in metric)
 (6) 6" Clamping Studs (150mm in metric)
 (6) 8" Clamping Studs (200mm in metric)
 (6) Spherical Nuts & Washers
 (6) Coupling Nuts
 (6) Jam Nuts
 (6) Flat Washers
 (12) Clamp Springs
 (6) Socket-Head Cap Screws
 (1) Sturdy Steel Rack

TAILLES: Available to fit table-slot sizes from 9/16 to 3/4" (14 to 18mm in metric), in thread size1/2"-13 (M12 in metric) — see Dimensions page for part numbers.

OPTIONAL DELRIN® PADS: The Stud Levelling Feet in these kits serve as the rear supports for Tapped-Heel Clamp Straps. These levelling feet are optionally available with Delrin® pads to avoid marring the table when less clamping force is required, such as when used on coordinate measuring machines.

MATÉRIAU: Clamp Straps > 1018 steel, carburised hardened, black oxide finish. T Nuts > Mild steel, carburised-hardened, black oxide finish. Clamping Studs > 1144 steel, 790 MPa min tensile strength, 690 MPa min yield strength, black oxide finish. Flange Nuts and Coupling Nuts > 12L14 steel, carburised hardened, black oxide finish. Other set components > see catalogue information for each specific item. Holder > Steel, enamel paint.

See Applications page for set components.

Assemblages de Bride


Brides Adaptables Forgés


Crampons Plaqueur

Carr Lane Manufacturing Co.
fr_458