USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

POIGNÉES ET DOILLES DE JAUGE

 


Bout Seul — Entrant
(Vert)




Bout Seul — N´Entrant Pas
(Rouge)




Bout Double
(Vert et Rouge)


 
CARACTÉRISTIQUES: These single-end and double-end handles securely hold either Plug Gauges or Step Plug Gauges. Colour-coded screw-on ends identify GO and NO-GO gauges (the red NO-GO end also has an identification groove). Gauge pin extension can be set at any length. All handles have a .129"-diameter cable hole for permanently attaching the handle to an inspection fixture.

DOUILLES DE SERRAGE: One Collet Bush is required for each gauge pin (order separately). These bushes each cover a range of several gauge-pin sizes. ColletBushes firmly hold gauge pins against rotational and lateral forces when the ends are tightened.

TAILLES: Gauge Handles are available in eight sizes, to fit gauge pins from .061 to 1.010". See tables to select the proper handle and Collet Bush for a given gauge-pin size.

MATÉRIAU: Gauge Handles > Aluminium, anodised. Collet Bushes > Brass or aluminium.

Douilles de Serrage

  
Carr Lane Manufacturing Co.
fr_355