USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HARDINGE MANDRINS AUTOMATIQUES

 


Mors Durs Réversibles à Étages Doubles
Ensemble de Trois


 
Stries Métrique

CARACTÉRISTIQUES: Hard top jaws with two locating steps on which to rest parts. Also reversible for through feeding barstock. Jaws have a diamond-point gripping surface whenever possible. 1.5mm x 60° serrations. Hard jaws are sold in matched sets of three.

TAILLES: Available for chuck sizes from 6" to 10" diameter — see Dimensions page for part numbers. Note: in most cases, two-jaw power chucks use the next-larger-diameter top jaws.

CONSIDÉRATIONS DE CONCEPTION ET PRÉCAUTIONS DE SÉCURITÉ: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering.

MATÉRIAU (ACIER): 1018 steel, case hardened .020-.030" deep.
Carr Lane Manufacturing Co.
fr_930