USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PROFILS

 


Profil en H
Fonte


 
CARACTÉRISTIQUES: Cast Sections provide a fast, economical way to make special fixture components. These structural elements are machined flat and parallel within .005" per foot, except ends. Section dimensions are held +/-1/32", while length is held -1/16" to +1/8". H-shaped Cast Sections are available in whole lengths (25"), or cut to any length you desire. Example:
 CL-1-CSH-6.00   6"-long cut piece

TAILLES: Available in five section sizes — see Dimensions page for part numbers:
 3" x 3"
 4" x 4"
 5" x 5"
 6" x 6"
 8" x 8"

MATÉRIAU (FONTE): ASTM class 40, 275-310 MPa tensile strength.


  
Carr Lane Manufacturing Co.
fr_528