USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TOURILLONS SPHÉRIQUES

 


Base Sphérique
Avec Verrouillage


 
CARACTÉRISTIQUES: Trunnions are rugged, precision bearing mounts for revolving fixtures. Ideal for assembly and welding fixtures, and any other applications where the part must be accessible from all sides. Spherical Trunnions are ideal for mounting on pipe frames and other cylindrical mounts. These locking trunnions have a friction mechanism that stops the rotor at any angle by lowering the handle (lift handle again to unlock). Often used in pairs, to distribute the load between them without bending forces.

TAILLES: Choice of two sizes — see Dimensions page for part numbers.
 815kg Load Capacity
 1100kg Load Capacity

CONSTRUCTION: Rotor and handle > Aluminium alloy. Base housing > Aluminium alloy with bronze bearings. Other internal components > Steel.




 
Carr Lane Manufacturing Co.
fr_532