USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KITAGAWA MANDRINS AUTOMATIQUES

 


Mors Doux Pointus


 
Stries Métriques
HJ, HO, HOS, HOH, HOB, B, BT, B200, BT200, et B215 Séries


CARACTÉRISTIQUES: Pointed Soft Jaws are ideal for small-diameter parts, as well as large-diameter parts, because the point allows closing nearer to the centre of the chuck. Standard point is a 120° included angle (some sizes have a slight flat at the tip). Standard steel jaws can be case hardened after machining, or left soft. Optional aluminium material reduces surface marring, ideal for chucking on finished surfaces. 1.5mm x 60° serrations (3mm x 60° serrations on jaws for 21" and 24" chucks).

TAILLES: Available for chuck sizes from 4" to 24" diameter, in standard height and extra high. Note: in most cases, two-jaw power chucks use the next-larger-diameter top jaws — see Dimensions page for part numbers.

CONSIDÉRATIONS DE CONCEPTION ET PRÉCAUTIONS DE SÉCURITÉ: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

MATÉRIAU (ACIER): 1018 steel.

MATÉRIAU (ALUMINIUM): 6061-T6 aluminium.
Carr Lane Manufacturing Co.
fr_922